HUBBELL POWER SYSTEMS
Image of C1A306003Y017 Cover, FRP, Tier 8, 30"x60"

Cover, FRP, Tier 8, 30"x60"

Brand: Quazite

Catalog ID: C1A306003Y017

Quazite® FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

C1A306003Y017

Insulated?

No

Load Rating (ANSI Tier)

T8

Logo Text

BLANK

Material

Polymer Concrete

QuaziteFRP

Yes

Dimensions

Dimensions

60 in x 30 in x 3 in

Height

3 in

Length

60 in

Weight

218.4 lb

Width

30 in

Force Related

Load Rating (ANSI Tier)

T8