HUBBELL POWER SYSTEMS
Image of LG3660CA0017BA Cover, Polymer Concrete, Tier 5, 36"x60"
New
Buy America(n) Qualified

Cover, Polymer Concrete, Tier 5, 36"x60"

Brand: Quazite

Catalog ID: LG3660CA0017BA

BABA Approved. Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • BABA Approved
  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

LG3660CA0017BA

Insulated?

No

Load Rating (ANSI Tier)

T8

Material

Polymer Concrete

Weight Load Rating

8,000/12,000 lb.

Dimensions

Dimensions

60 in x 36 in x 3 in

Height

3 in

Length

60 in

Weight

222 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Force Related

Load Rating (ANSI Tier)

T8

Weight Load Rating

8,000/12,000 lb.