HUBBELL POWER SYSTEMS
Image of LG3672CA0009 Cover, Polymer Concrete, Tier 5, 36"x72"

Cover, Polymer Concrete, Tier 5, 36"x72"

Brand: Quazite

Catalog ID: LG3672CA0009

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

LG3672CA0009

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T8

Logo Code

009

Logo Text

Blank

Material

Polymer Concrete

UPC

662037102739

Weight Load Rating

5,000/7,500 lb

Dimensions

Dimensions

72 in x 36 in x 3 in

Height

3 in

Length

72 in

Weight

310 lb

Width

36 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Load Rating (ANSI Tier)

T8

Weight Load Rating

5,000/7,500 lb

Configuration

Logo Code

009