HUBBELL POWER SYSTEMS
Image of 63488000 CW360-18TH (R)-SS STANDARD Stainless Steel 15/25kV
Image of 63488000 CW360-18TH (R)-SS STANDARD Stainless Steel 15/25kV

CW360-18TH (R)-SS STANDARD Stainless Steel 15/25kV

Brand: Trinetics

Catalog ID: 63488000

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

Product details

General

Catalog Number

63488000

Enclosure Type

Top Hinged Sectionalizing Cabinet

Material

Stainless Steel

Type

Flip Top Sectionalizing

UPC

096359602224

Electrical Ratings

Current Rating

200 A

Phase

Three Phase