HUBBELL POWER SYSTEMS
Deadend, Straight line, Spring Loaded, Side opening, #4 (7 STR) - 4/0 (19 STR) AL, #6 (6/1) - 4/0 (6/1) ACSR
Image of ASOD5701N Deadend, Straight line, Spring Loaded, Side opening, #4 (7 STR) - 4/0 (19 STR) AL, #6 (6/1) - 4/0 (6/1) ACSR
Buy America(n) Qualified

Deadend, Straight line, Spring Loaded, Side opening, #4 (7 STR) - 4/0 (19 STR) AL, #6 (6/1) - 4/0 (6/1) ACSR

Brand: ANDERSON

Catalog ID: ASOD5701N

Deadend, Straight line, Spring Loaded, Side opening, #4 (7 STR) - 4/0 (19 STR) AL, #6 (6/1) - 4/0 (6/1) ACSR, Conductor Range 0.19 - 0.57 in, Fitting: None.

For distribution and light transmission construction with AAC, AAAC and ACSR conductors. The vertical spring-loaded keeper provides the easiest installation of any current bolted strain clamp.

Spring Loaded Vertical Keeper for Easy Installation, Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

ASOD5701N

Fitting Type

None

Material

Aluminum Alloy; Steel

Material - Body

356 T6 Aluminum Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

ASOD

Type

Bolted

U-Bolts

1

UPC

096359363347

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

9.346 in x 2.820 in x 4.500 in

Height

4.5 in

Length

9.346 in

Weight

1.95 lb

Width

2.82 in

Conductor Related

Conductor Diameter - Maximum

0.57

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.57

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Ultimate Body

8000 lb

Logistics

Pallet Quantity

600