MY LISTS
HUBBELL POWER SYSTEMS
Image of T2050449 DETACHABLE TYPE STEP ASSEMBLY for STEEL POLE
Image of T2050449 DETACHABLE TYPE STEP ASSEMBLY for STEEL POLE
Image of T2050449 DETACHABLE TYPE STEP ASSEMBLY for STEEL POLE
Image of T2050449 DETACHABLE TYPE STEP ASSEMBLY for STEEL POLE

DETACHABLE TYPE STEP ASSEMBLY for STEEL POLE

Brand: Chance

Catalog ID: T2050449

Step removal deters unauthorized pole climbing and makes a clean appearance. Use with Rivnut insert (not supplied) for metal poles installation. Refer to instructions for proper installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Includes step, bolt and plate needed for installation on steel pole
  • Hole at end of step used to secure to lineman's belt
  • Bolt is stainless steel
  • Step and plate are galvanized per ASTM A-153

Product details

General

Catalog Number

T2050449

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Style

Metal Pole

Type

Steel Pole

UPC

096359504429

Dimensions

Distance From Pole

N/A

Weight

1 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

40