
Brand: HOT BOX
Catalog ID: HD022060030
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HD022060030
Description - Heater
120V single phase self regulating heat trace tape (18ft long)
Heated?
Yes
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish
UPC
662037210892
Dimensions
60 in x 22 in x 30 in
Height
30 in
Length
60 in
Mounting Pad / Base Plate Dimensions
34 X 72
Weight
80 lb
Width
22 in
Wattage - Heater
(2) 90 W
ASSE Classification
Class I (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes