HUBBELL POWER SYSTEMS
Image of LB12A1 DISCONTINUED - 1-POSITION INSULATOR/EQUIPMENT BRACKET, 12in
Discontinued

DISCONTINUED - 1-POSITION INSULATOR/EQUIPMENT BRACKET, 12in

Brand: Chance

Catalog ID: LB12A1

DISCONTINUED - CLOSEST OPTION IS LB18B3. Equipment or insulator bracket that can be used for mounting pin or post insulators, cutouts, arresters or cable terminators. Can also be used for in-line deadend takeoffs. 12" extension from pole.

  • DISCONTINUED - CLOSEST OPTION IS LB18B3
  • The single outboard ears has 11/16" hole
  • Center hole is 13/16" dia.
  • Curved base mounts to pole with two 5/8" dia. through bolts
  • Bottom hole is open slot to facilitate installation and removal
  • Includes 3/8" dia. hole for ground lug
  • Material: Cast ductile iron per ASTM A-536

General

Catalog Number

LB12A1

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Equipment Brackets

UPC

096359041610

Dimensions

Distance From Pole

N/A

Length

12 in

Weight

9.9 lb

Logistics

Pallet Quantity

96