HUBBELL POWER SYSTEMS
13mil Copper Ground Rod
Discontinued

DISCONTINUED - 10mil COPPER-BONDED GROUND ROD, 3/4in x 5ft, UNTHREADED ENDS

Brand: Chance

Catalog ID: C613450

DISCONTINUED - Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electrodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

General

Catalog Number

C613450

Coating

10 mil Copperbonded

Material

Steel

Tensile Strength

80000 lb.

Dimensions

Diameter

0.75 in

Distance From Pole

N/A

Length

60 in

Certifications And Compliance

Industry Standard(s)

NEMA GR-1

Force Related

Tensile Strength

80000 lb.

Logistics

Pallet Quantity

50