HUBBELL POWER SYSTEMS
Image of CW3CA48 DISCONTINUED - 3 PHASE APITONG WOOD EQUIPMENT MOUNT, 2-POSITION HORIZONTAL FITTINGS, 48in END to END SPACING
Discontinued

DISCONTINUED - 3 PHASE APITONG WOOD EQUIPMENT MOUNT, 2-POSITION HORIZONTAL FITTINGS, 48in END to END SPACING

Brand: Chance

Catalog ID: CW3CA48

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Bracket for 3-phase pole mounting of cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Lightweight and corrosion resistant
  • Factory assembled
  • Support arms Apitong wood pressure treated with copper napthenate per AWA P8 specification
  • Fittings are 6061-T6 aluminum
  • Fastenres are galvanized steel per ASTM A-153

General

Catalog Number

CW3CA48

EU RoHS Indicator

No

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

Type

Equipment Brackets

UPC

096359528845

Dimensions

Distance From Pole

N/A

Weight

23 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

4