HUBBELL POWER SYSTEMS
Image of C199020104 DISCONTINUED - Anchor, PISA 4, 10in, 1in threads bevel leading edge
Image of C199020104 DISCONTINUED - Anchor, PISA 4, 10in, 1in threads bevel leading edge
play
play
+1
Image of C199020104 DISCONTINUED - Anchor, PISA 4, 10in, 1in threads bevel leading edge
Buy America(n) Qualified

DISCONTINUED - Anchor, PISA 4, 10in, 1in threads bevel leading edge

Brand: Chance

Catalog ID: C199020104

DISCONTINUED - Standard Strength Anchor Helix.; 4,000 Ft Lbs ( 5,424 N-M), 10" (254 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Replaced by PSC1022455
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application

Helical Anchoring

Catalog Number

C199020104

Coating

Painted

Number of Helices

1

Torque Rating

4000 ft-lbs

Type

Anchor Helix

UPC

096359234937

Dimensions

Anchor Helix Diameter(s)

10 in

Anchor Hub Size

1.375 in

Dimensions

9.500 in x 9.000 in x 9.000 in

Height

9 in

Length

9.5 in

Rod Diameter

  • 0.75
  • 1 in

Weight

12.544 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

144

Standard Package

4

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation