HUBBELL POWER SYSTEMS
Image of C199020102 DISCONTINUED - Anchor, PISA 4, 12in 5/8in threads bevel leading edge
Discontinued

DISCONTINUED - Anchor, PISA 4, 12in 5/8in threads bevel leading edge

Brand: Chance

Catalog ID: C199020102

DISCONTINUED - Standard Strength Anchor Helix.; 4,000 Ft Lbs ( 5,424 N-M), 12" (304 mm) beveled leading edge helix for use with 0.625" (15.9 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Replaced by E1021631
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C199020102

Coating

Painted

Material Type

Non-Standard

Number of Helices

1

Torque Rating

4000 ft-lbs

Type

Anchor Helix

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

1.375 in

Dimensions

12.000 in x 12.000 in x 9.750 in

Height

9.75 in

Length

12 in

Rod Diameter

0.625 in

Weight

17.64 lb

Width

12 in

Configuration

Number of Helices

1

Logistics

Standard Package

4