HUBBELL POWER SYSTEMS
Image of C199020107 DISCONTINUED - Anchor, PISA 4, 2-10in, 1in threads bevel leading edge
Discontinued

DISCONTINUED - Anchor, PISA 4, 2-10in, 1in threads bevel leading edge

Brand: Chance

Catalog ID: C199020107

DISCONTINUED - Standard Strength Anchor Helix.- 4,000 Ft Lbs ( 5,424 N-M), two 10" (254 mm) beveled leading edge helices for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Replaced by PSC1022457
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C199020107

Coating

Painted

EU RoHS Indicator

No

Material Type

Standard

Number of Helices

2

Torque Rating

4000 ft-lbs

Type

Anchor Helix

UPC

096359234975

Dimensions

Anchor Helix Diameter(s)

10 in - 10 in

Anchor Hub Size

1.375 in

Dimensions

10.000 in x 10.000 in x 33.000 in

Height

33 in

Length

10 in

Rod Diameter

  • 0.75
  • 1 in

Weight

31.654 lb

Width

10 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Helices

2

Logistics

Pallet Quantity

30

Standard Package

1