HUBBELL POWER SYSTEMS
Image of C199020103 DISCONTINUED - Anchor, PISA 4, 8in, 1in threads bevel leading edge
Discontinued

DISCONTINUED - Anchor, PISA 4, 8in, 1in threads bevel leading edge

Brand: Chance

Catalog ID: C199020103

DISCONTINUED - Standard Strength Anchor Helix.- 4,000 Ft Lbs ( 5,424 N-M), 8" (203 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Replaced by PSC1022454
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C199020103

Coating

Painted

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

1

Torque Rating

4000 ft-lbs

Type

Anchor Helix

UPC

096359235002

Dimensions

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

1.375 in

Dimensions

8.000 in x 8.000 in x 9.750 in

Height

9.75 in

Length

8 in

Rod Diameter

  • 0.75
  • 1 in

Weight

10.417 lb

Width

8 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Helices

1

Logistics

Carton Quantity

180

Pallet Quantity

180

Standard Package

4