HUBBELL POWER SYSTEMS
DISCONTINUED - Anchor, Tough One, 10in, 8,000 ft-lb rating, 2.25in hub,1in threads
Image of C1025205 DISCONTINUED - Anchor, Tough One, 10in, 8,000 ft-lb rating, 2.25in hub,1in threads
Discontinued
Buy America(n) Qualified

DISCONTINUED - Anchor, Tough One, 10in, 8,000 ft-lb rating, 2.25in hub,1in threads

Brand: Chance

Catalog ID: C1025205

Replaced by: C1025201

DISCONTINUED - Tough One Anchor Helix, 8,000 Ft Lbs (10,848 N-M), 10" (254 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Replaced by C1025201, Tough One Anchor Helix, 10,000 Ft Lbs, 10" Helix for use with 0.75" or 1" Rod.

  • Replaced by C1025201
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C1025205

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

8000 ft-lbs

Type

Anchor Helix

UPC

096359008828

Dimensions

Anchor Helix Diameter(s)

10 in

Anchor Hub Size

2.25 in

Dimensions

10.000 in x 10.000 in x 7.500 in

Height

7.5 in

Length

10 in

Rod Diameter

  • 0.75
  • 1 in

Weight

14.259 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Configuration

Number of Helices

1

Logistics

Pallet Quantity

144

Standard Package

4