HUBBELL POWER SYSTEMS
Image of C1025204 DISCONTINUED - Anchor, Tough One, 8in, 8,000 ft-lb rating, 2.25in hub,1in threads
Discontinued

DISCONTINUED - Anchor, Tough One, 8in, 8,000 ft-lb rating, 2.25in hub,1in threads

Brand: Chance

Catalog ID: C1025204

Replaced by: C1025200

DISCONTINUED - Tough One Anchor Helix, 8,000 Ft Lbs (10,848 N-M), 8" (203 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Replaced by C1025200, Tough One Anchor Helix, 10,000 Ft Lbs, 8" Helix for use with 0.75" or 1" Rod.

  • Replaced by C1025200
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C1025204

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

8000 ft-lbs

Type

Anchor Helix

UPC

096359008811

Dimensions

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

2.25 in

Dimensions

8.000 in x 8.000 in x 7.500 in

Height

7.5 in

Length

8 in

Rod Diameter

  • 0.75
  • 1 in

Weight

9.3 lb

Width

8 in

Configuration

Number of Helices

1

Logistics

Pallet Quantity

192

Standard Package

4