HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - B SUSP. BOLT, DA, 3/4" x 14"

Brand: Chance

Catalog ID: 400013868

DISCONTINUED - PART NUMBER CHANGE ONLY. USE 8884. 3/4" diameter X 14" long Double Arming bolt. Bolt has 18,350 pound rated tensile strength. Cone type point for easy starting and driving-out without damage to threads. Each bolt provided with four square nuts. Hot dip galvanized steel.

DISCONTINUED - PART NUMBER CHANGE ONLY. USE 8884.

General

Catalog Number

400013868

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

UPC

096359070702

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Distance From Pole

N/A

Length

14 in

Weight

2.2 lb

Certifications And Compliance

CAO Specification Number

6645

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

900