HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - B SUSP. BOLT, DA, 5/8" x 10"

Brand: Chance

Catalog ID: 400013777

DISCONTINUED - PART NUMBER CHANGE ONLY. USE 8860. 5/8" diameter X 10" long Double Arming bolts. Bolt has 12,400 pound rated tensile strength. Cone type point for easy starting and driving-out without damage to threads. Each bolt provided with four square nuts. Hot dip galvanized steel. RUS Listed.

DISCONTINUED - PART NUMBER CHANGE ONLY. USE 8860.

General

Catalog Number

400013777

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359070610

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

10 in

Weight

1.18 lb

Certifications And Compliance

CAO Specification Number

6645

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1800