HUBBELL POWER SYSTEMS
HPS_ID_561127_PRODIMAGE
Discontinued

DISCONTINUED - BOLT, CARRIAGE, SQ NECK, 1/4in x 1 1/2in

Brand: Chance

Catalog ID: PS842112CW

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Full 1-1/2" thread length
  • Includes one square nut
  • Rated tensile strength is 1,800 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

General

Catalog Number

PS842112CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

1800 lb.

UPC

096359800811

Dimensions

Diameter

0.25 in

Diameter (Fraction)

1/4 in

Distance From Pole

N/A

Length

1.5 in

Length - Threaded Area

1.5

Weight

0 lb

Certifications And Compliance

Industry Standard(s)

CSA C83.66

Force Related

Tensile Strength

1800 lb.