HUBBELL POWER SYSTEMS
HPS_ID_561127_PRODIMAGE
Discontinued

DISCONTINUED - BOLT, CARRIAGE, SQ NECK, 3/8in x 5in

Brand: Chance

Catalog ID: PS8635CW

DISCONTINUED - NO DIRECT REPLACEMENT, OTHER LENGTHS AVAILABLE. Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - NO DIRECT REPLACEMENT, OTHER LENGTHS AVAILABLE.
  • 3" thread length
  • Includes one square nut
  • Rated tensile strength is 1,800 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

General

Catalog Number

PS8635CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

5200 lb.

UPC

096359642923

Dimensions

Diameter

0.38 in

Diameter (Fraction)

3/8 in

Distance From Pole

N/A

Length

5 in

Length - Threaded Area

3

Weight

0 lb

Certifications And Compliance

Industry Standard(s)

CSA C83.66

Force Related

Tensile Strength

5200 lb.

Logistics

Carton Quantity

200 EA

Pallet Quantity

12000