
Brand: Chance
Catalog ID: PS8846CW
Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.
Catalog Number
PS8846CW
Coating
Galvanized, CSA G164-M
Material
Steel
Tensile Strength
7575 lb.
UPC
096359404361
Diameter
0.5 in
Diameter (Fraction)
1/2 in
Distance From Pole
N/A
Length
16 in
Industry Standard(s)
CSA C83.22
Tensile Strength
7575 lb.
Carton Quantity
20
Pallet Quantity
1200