HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - BOLT, DA, 1/2in x 18in, w/4 NUTS

Brand: Chance

Catalog ID: PS8848CW

DISCONTINUED - NON-CSA OPTION IS 8848. Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • DISCONTINUED - NON-CSA OPTION IS 8848
  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 7,575 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

General

Catalog Number

PS8848CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

7575 lb.

UPC

096359404378

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

18 in

Certifications And Compliance

Industry Standard(s)

CSA C83.22

Force Related

Tensile Strength

7575 lb.

Logistics

Carton Quantity

20

Pallet Quantity

1200