HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - BOLT, DA, 1in X 60in, w/4 NUTS

Brand: Chance

Catalog ID: PSDA106000

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Full-thread with cone pointed ends
  • Includes 4 square nuts
  • Rated tensile stength is 33,500 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

General

Catalog Number

PSDA106000

Material

Steel

Dimensions

Distance From Pole

N/A

Length

60 in