HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - BOLT, DA, 3/4in X 24in, w/2 NUTS

Brand: Chance

Catalog ID: DF9D24

DISCONTINUED - REPLACED BY STANDARD 8894 WITH 4 NUTS. Full-thread double-arming bolt, 3/4" dia. x 24" long with cone pointed ends. Includes two square nuts. Rated tensile stength is 18,350 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1 and CAO 6645. RUS listed, n, Bolt, double-arming.

DISCONTINUED - REPLACED BY STANDARD 8894 WITH 4 NUTS.

General

Catalog Number

DF9D24

Material

Steel

Dimensions

Distance From Pole

N/A