HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - BOLT, DA, 5/8in X 24in, LESS NUTS

Brand: Chance

Catalog ID: 8874NN

DISCONTINUED - REPLACED BY 8874. Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

  • DISCONTINUED - REPLACED BY 8874
  • Full-thread with cone pointed ends
  • Rated tensile stength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1 and CAO 6645
  • RUS listed, n, Bolt, double-arming

General

Catalog Number

8874NN

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359270881

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

24 in

Weight

1.81 lb

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

800