HUBBELL POWER SYSTEMS
Image of PSDE781800 DISCONTINUED - BOLT, DOUBLE END, 7/8in x 18in, w/2 NUTS
Discontinued

DISCONTINUED - BOLT, DOUBLE END, 7/8in x 18in, w/2 NUTS

Brand: Chance

Catalog ID: PSDE781800

DISCONTINUED - CONSIDER 16" PSDE781600 OR 20" PSDE782000. Double end bolts are offered in a variety of lengths for support in double arm applications.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • DISCONTINUED - CONSIDER 16" PSDE781600 OR 20" PSDE782000
  • 5" thread length on each end
  • Includes two square nuts, one per end
  • Rated tensile strength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

General

Catalog Number

PSDE781800

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359645689

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Distance From Pole

N/A

Length

18 in

Length - Threaded Area

5

Force Related

Tensile Strength

12400 lb.

Logistics

Carton Quantity

15