HUBBELL POWER SYSTEMS
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Discontinued

DISCONTINUED - BOLT, HH .375 X 2 WITH NUT

Brand: Chance

Catalog ID: PSHB380200

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Hex Head & (1) Hex Nut.

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT

Product details

General

Catalog Number

PSHB380200

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

4250 lb.

Type

Machine Bolts

Dimensions

Diameter

0.31 in

Diameter (Fraction)

5/16 in

Distance From Pole

N/A

Length

2 in

Length - Threaded Area

1

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Resources and downloads

Specifications

Sales Drawings