HUBBELL POWER SYSTEMS
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Discontinued

DISCONTINUED - BOLT, HH .500 X 1.25 WITH NUT

Brand: Chance

Catalog ID: PSHB120125

DISCONTINUED - PSHB120150 IS CLOSEST REPLACEMENT. Hex Head & (1) Hex Nut.

DISCONTINUED - PSHB120150 IS CLOSEST REPLACEMENT

General

Catalog Number

PSHB120125

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359405191

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

1.25 in

Length - Threaded Area

1.25

Weight

0.14 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Force Related

Tensile Strength

7800 lb.

Logistics

Carton Quantity

325

Pallet Quantity

11700