Brand: Chance
Catalog ID: PS8907
Catalog Number
PS8907
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Machine Bolts
UPC
096359513858
Diameter
0.75 in
Diameter (Fraction)
3/4 in
Distance From Pole
N/A
Length
7 in
Length - Threaded Area
4
Weight
1 lb