
Brand: Chance
Catalog ID: PSSB781200
Catalog Number
PSSB781200
Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
25400 lb.
Type
Machine Bolts
Diameter
0.88 in
Diameter (Fraction)
7/8 in
Distance From Pole
N/A
Length
12 in
Length - Threaded Area
6 in
Industry Standard(s)
ANSI C135.1
Tensile Strength
25400 lb.