HUBBELL POWER SYSTEMS
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Discontinued

DISCONTINUED - BOLT, MACHINE, HEX HEAD, 1/2in x 3 1/2in

Brand: Chance

Catalog ID: PSHB120350

DISCONTINUED - ALTERNATE LENGTHS ARE OFFERED. Hex head machine bolt, 1/2" dia. x 3 1/2" long with 1 1/4" thread. Includes one hex nut. Rated tensile strength is 7,800 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

DISCONTINUED - ALTERNATE LENGTHS ARE OFFERED

General

Catalog Number

PSHB120350

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359405207

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

3.5 in

Length - Threaded Area

1.25

Weight

0.27 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Force Related

Tensile Strength

7800 lb.

Logistics

Carton Quantity

175

Pallet Quantity

6300