HUBBELL POWER SYSTEMS
Image of PS870512CW DISCONTINUED - BOLT, MACHINE, SQ HEAD, 1/2in x 5-1/2in, 8,500lbs RATED TENSILE STRENGTH
Discontinued

DISCONTINUED - BOLT, MACHINE, SQ HEAD, 1/2in x 5-1/2in, 8,500lbs RATED TENSILE STRENGTH

Brand: Chance

Catalog ID: PS870512CW

DISCONTINUED - NON-CSA OPTIONS ARE 8705 (5") OR 8706 (6"). Square head machine bolt for utility pole and crossarm construction. Rated for 8,500 lbs. tensile strength. Includes one assembled square nut, cone point and 3" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - NON-CSA OPTIONS ARE 8705 (5") OR 8706 (6")
  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact - Avg. min. energy absorption of 20J, when tested at -20° C per ASTM A370

General

Catalog Number

PS870512CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

7575 lb.

Type

Machine Bolts

UPC

096359404101

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

5.5 in

Length - Threaded Area

3

Weight

0.36 lb

Certifications And Compliance

Industry Standard(s)

CSA C83. 23

Force Related

Tensile Strength

7575 lb.

Logistics

Carton Quantity

50

Pallet Quantity

4000