HUBBELL POWER SYSTEMS
Image of PSSB100400 DISCONTINUED - BOLT, MACHINE, SQ HEAD, 1in x 4in
Discontinued

DISCONTINUED - BOLT, MACHINE, SQ HEAD, 1in x 4in

Brand: Chance

Catalog ID: PSSB100400

DISCONTINUED - AVAIL IN LENGTHS OVER 12". Square head machine bolt for utility pole and crossarm construction. Rated for 33,500 lbs. tensile strength. Includes one assembled square nut, cone point and 3" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - AVAIL IN LENGTHS OVER 12"
  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

PSSB100400

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

33500 lb.

Type

Machine Bolts

UPC

096359481867

Dimensions

Diameter

1 in

Diameter (Fraction)

1 in

Distance From Pole

N/A

Length

4 in

Length - Threaded Area

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

33500 lb.

Logistics

Pallet Quantity

900