HUBBELL POWER SYSTEMS
Image of PSSB781600 DISCONTINUED - BOLT, MACHINE, SQ HEAD, 7/8in x 16in
Discontinued

DISCONTINUED - BOLT, MACHINE, SQ HEAD, 7/8in x 16in

Brand: Chance

Catalog ID: PSSB781600

DISCONTINUED - REPLACED BY C2050255. Square head machine bolt for utility pole and crossarm construction. Rated for 25,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - REPLACED BY C2050255
  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

General

Catalog Number

PSSB781600

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

25400 lb.

Type

Machine Bolts

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Distance From Pole

N/A

Length

16 in

Length - Threaded Area

6 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Force Related

Tensile Strength

25400 lb.

Logistics

Carton Quantity

10