HUBBELL POWER SYSTEMS
Image of 29939 DISCONTINUED - BOLT, OVALEYE, 1/2in x 8in
Discontinued

DISCONTINUED - BOLT, OVALEYE, 1/2in x 8in

Brand: Chance

Catalog ID: 29939

DISCONTINUED - Other diameters and lengths available. Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - Other diameters and lengths available
  • 4" thread length
  • Includes one square nut
  • Eye dimensions are 7/16" x 1 1/4" x 1 1/5/8"
  • Rated tensile strength is 7,800 lbs.
  • Galvanized steel per ASTM A-153

General

Catalog Number

29939

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

UPC

096359069904

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

8 in

Length - Threaded Area

4 in

Weight

0.76 lb

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

ANSI C135.5

Force Related

Tensile Strength

7800 lb.

Logistics

Pallet Quantity

2400