HUBBELL POWER SYSTEMS
Image of PS29982CW DISCONTINUED - BOLT, OVALEYE, 3/4in x 12in
Discontinued

DISCONTINUED - BOLT, OVALEYE, 3/4in x 12in

Brand: Chance

Catalog ID: PS29982CW

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • 6" thread length and cone point
  • Includes one square nut
  • Rated tensile strength is 22,000 lbs.
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370
  • Galvanized steel per CSAG164-M

General

Catalog Number

PS29982CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

22000 lb.

UPC

096359573562

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Distance From Pole

N/A

Length

12 in

Length - Threaded Area

6 in

Weight

0 lb

Certifications And Compliance

Industry Standard(s)

CSA C83.65

Force Related

Tensile Strength

22000 lb.

Logistics

Carton Quantity

15