HUBBELL POWER SYSTEMS
Image of 400012886 DISCONTINUED - BOLT, THIMBLEYE, ANGLE, 3/4in x 18in
Discontinued

DISCONTINUED - BOLT, THIMBLEYE, ANGLE, 3/4in x 18in

Brand: Chance

Catalog ID: 400012886

DISCONTINUED - NO DIRECT REPLACEMENT, OTHER LENGTHS AVAILABLE. Used in down guy applications for loop-type deadend attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - NO DIRECT REPLACEMENT, OTHER LENGTHS AVAILABLE.
  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 11/16" x 13/16"
  • Rated tensile strength is 18,350 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

General

Catalog Number

400012886

Material

Steel

Type

Thimbleye Bolts

UPC

096359706137

Dimensions

Distance From Pole

N/A

Length

18 in

Length - Threaded Area

6 in