HUBBELL POWER SYSTEMS
Image of 400314340 DISCONTINUED - CABLE GUARD, 1-1/4in x 5ft, STEEL, BOOTED U-CABLE STYLE
Discontinued

DISCONTINUED - CABLE GUARD, 1-1/4in x 5ft, STEEL, BOOTED U-CABLE STYLE

Brand: Chance

Catalog ID: 400314340

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • The 2-1/8" wide boot provides additional coverage of the cable at the ground line
  • Formed from .075" thick steel
  • Galvanized per ASTM A-153

General

Catalog Number

400314340

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

"U" Shape, Booted

UPC

096359071334

Dimensions

Distance From Pole

N/A

Length

60 in

Weight

4.7 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CAO Specification Number

6789

EU RoHS Indicator

No

Logistics

Pallet Quantity

100