Brand: Chance
Catalog ID: PSC2070171
Catalog Number
PSC2070171
Coating
Galvanized, ASTM A-153
Material
Steel
Style
Sagger
Type
Insulated Secondary Clevis
UPC
096359524984
Distance From Pole
N/A
Height
3.38 in
Length
5.38 in
Weight
2.84 lb