Brand: Chance
Catalog ID: PS7820
Catalog Number
PS7820
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Insulated Secondary Clevis
UPC
096359074472
Distance From Pole
N/A
Height
2 in
Weight
0.88 lb
Pallet Quantity
2500