
Brand: Chance
Catalog ID: DC5C1
Catalog Number
DC5C1
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Insulated Secondary Clevis
UPC
096359388760
Distance From Pole
N/A
Height
4.5 in
Length
4 in
Weight
1.56 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
600