HUBBELL POWER SYSTEMS
Image of C6BCSO12 DISCONTINUED - CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with BANDING SLOTS and 12in 2-WAY H-SLOT BAR
Discontinued

DISCONTINUED - CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with BANDING SLOTS and 12in 2-WAY H-SLOT BAR

Brand: Chance

Catalog ID: C6BCSO12

DISCONTINUED - Aluminum conduit bracket supports conduit with 6" offset from pole. The 12" T-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • DISCONTINUED - NO DIRECT REPLACEMENT. C6CSO12 DOES NOT ALLOW FOR BANDING.
  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • Optional banding mounting with 2" x .40" slots
  • 6061-T6 aluminum material

General

Catalog Number

C6BCSO12

Type

Conduit Bracket

Logistics

Pallet Quantity

240