HUBBELL POWER SYSTEMS
Image of DP10T2 DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 7in SHAFT LENGTH and 5/8in x 7-1/2in SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 7in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

Brand: Chance

Catalog ID: DP10T2

DISCONTINUED - REPLACED BY DP10T2P WITH NYLON THREADS. Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY DP10T2P WITH NYLON THREADS
  • Cantilever load rating is 2,200 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 4"
  • Galvanized steel per ASTM A-153

General

Catalog Number

DP10T2

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359370277

Dimensions

Distance From Pole

N/A

Length - Threaded Area

4

Weight

3.98 lb

Logistics

Pallet Quantity

400