HUBBELL POWER SYSTEMS
Image of 4717 DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 7in SHAFT LENGTH and 5/8in x 7in SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 7in SHAFT LENGTH and 5/8in x 7in SHANK

Brand: Chance

Catalog ID: 4717

DISCONTINUED - REPLACED BY 4717P WITH NYLON THREADS. Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY 4717P WITH NYLON THREADS
  • ANSI Standard, C135.17
  • RUS Listed, f - Pin, crossarm

General

Catalog Number

4717

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359072089

Dimensions

Distance From Pole

N/A

Length - Threaded Area

4

Weight

3.75 lb

Certifications And Compliance

RUS Listed Reference

f - Pin, crossarm

Logistics

Pallet Quantity

480