HUBBELL POWER SYSTEMS
Image of 143221 DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, CLAMP TYPE STYLE
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, CLAMP TYPE STYLE

Brand: Chance

Catalog ID: 143221

DISCONTINUED - REPLACED BY 143221P WITH NYLON THREADS. Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY 143221P WITH NYLON THREADS
  • Includes two 5 /8" x 7" carriage bolts, two square nuts, two curved lock nuts and a 5 /16" x 1-1 /2" washer plate
  • Cantilever load rating is 1,500 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Hot dip galvanized per ASTM A-153
  • RUS Listed, f - Pin, crossarm

General

Catalog Number

143221

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359068846

Dimensions

Distance From Pole

N/A

Length - Threaded Area

3

Weight

6.1 lb

Certifications And Compliance

RUS Listed Reference

f - Pin, crossarm

Logistics

Pallet Quantity

192