Image of 875 DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 1/2in x 3in GIMLET THREAD SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 1/2in x 3in GIMLET THREAD SHANK

Brand: Chance

Catalog ID: 875

DISCONTINUED - REPLACED BY 875P WITH NYLON THREADS. Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY 875P WITH NYLON THREADS
  • Minimum thread length of shank is 2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

875

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359075356

Dimensions

Distance From Pole

N/A

Length - Threaded Area

3

Weight

1.07 lb

Logistics

Pallet Quantity

2000