HUBBELL POWER SYSTEMS
Image of DP1L2 DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 5/8in x 3in GIMLET THREAD SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 5/8in x 3in GIMLET THREAD SHANK

Brand: Chance

Catalog ID: DP1L2

DISCONTINUED - REPLACED BY DP1L2P WITH NYLON THREADS. Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY DP1L2P WITH NYLON THREADS
  • Minimum thread length of shank is 2-3/4"
  • Galvanized steel per ASTM A-153

General

Catalog Number

DP1L2

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Pins

UPC

096359370345

Dimensions

Distance From Pole

N/A

Length - Threaded Area

3

Weight

1.24 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

1500