HUBBELL POWER SYSTEMS
Image of 8835T DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 5/8in x 6-1/2in SHANK LENGTH
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 5/8in x 6-1/2in SHANK LENGTH

Brand: Chance

Catalog ID: 8835T

DISCONTINUED - REPLACED BY PS8835TP WITH NYLON THREADS. Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY PS8835TP WITH NYLON THREADS
  • Cantilever load rating is 800 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 5"
  • Galvanized steel per ASTM A-153

General

Catalog Number

8835T

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Pins

UPC

096359378396

Dimensions

Distance From Pole

N/A

Length - Threaded Area

5

Weight

1.88 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

25

Pallet Quantity

1200