HUBBELL POWER SYSTEMS
Image of CR3CSA48CBAH DISCONTINUED - CURVED SWITCH BRACKET, 3 PHASE
Discontinued

DISCONTINUED - CURVED SWITCH BRACKET, 3 PHASE

Brand: Chance

Catalog ID: CR3CSA48CBAH

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Three phase switch bracket is mounted to pole with 5/8" hardware. Mounting holes are spaced 19" apart.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Shipped completely assembled
  • Pole braces provide extra regidity
  • Includes provisions for mounting 3 arresters
  • 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

General

Catalog Number

CR3CSA48CBAH

Material

6061-T6 Aluminum

UPC

096359567363

Dimensions

Distance From Pole

N/A

Weight

34 lb