HUBBELL POWER SYSTEMS
Image of B12B DISCONTINUED - EYE, THIMBLE EYELET 3/4in.
Discontinued

DISCONTINUED - EYE, THIMBLE EYELET 3/4in.

Brand: Chance

Catalog ID: B12B

DISCONTINUED - REPLACED BY 6520.

DISCONTINUED - REPLACED BY 6520

General

Catalog Number

B12B

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Eyelets

UPC

096359006732

Dimensions

Distance From Pole

N/A

Weight

1.24 lb

Logistics

Pallet Quantity

1200